Connecting cables for piezoelectric sensors, KIAG 10-32 pos. int. - TNC pos. / 1941A
1941A
Green, single-wire, high insulation, PFA based cables (ø2 mm) for sensors with KIAG 10-32 neg. int. connector
主な特長/メリット
- Number of conductors: 1
- Length: 0,5 m / 1 m / 2 m / 3 m / custom specific (0,1 … 50 m)
- Temperature range: –55 to +200°C
- Sensor connection: KIAG 10-32 pos. int.
- Amplifier connector: TNC pos.
Charge mode, high impedance piezoelectric measurement demands highly insulated coaxial cables and connectors to ensure an insulation resistance greater than 1013 Ω throughout the measuring chain. Only low noise coaxial cables that produce very little triboelectricity during movement may be used. The connectors must be robust, sealed and resistant to dirt.
読込み中
読込み中