Connecting cables for transmitter or amplifier devices, M12 90°, 8-pin neg. / 1787A

1787A
These shielded connecting cables are used for the electrical connection of transmitters and amplifiers with system clamps or solder terminals.
主な特長/メリット
- Connector: M12x1 90°, 8-pin neg.
- Open cable end with 8 wires
- Length: 5 or 20 m, can be cut to needed length
- For robotics and drag chain
- Option with ground insulation available
- Degree of protection: IP67
These cables support quick installation of transmitter and amplifier devices with individual wiring to system clamps or solder terminals provided by the customer.
読込み中
読込み中