Measurement modules for piezoresistive pressure transmitters (PRT), voltage and current / 5507A

5507A
These measurement modules for the KiDAQ data acquisition system (DAQ) are for piezoresistive pressure transmitters (PRT), voltage and current.
主な特長/メリット
- 8 analog input channels
- Galvanic isolation 500 VDC
- A/D conversion: 20 kSps sampling rate per channel, 24 bit resolution
- Integrated sensor supply: 2x 15 VDC / 40 mA
KiDAQ is a modular data acquisition system that is flexible in configuration and can be extended with further measurement modules. A major advantage of the KiDAQ data acquisition system is the interoperability with other Kistler measurement devices, such as LabAmp of Types 5165A and 5167A and the data acquisition software KiStudio Lab. Optionally, all KiDAQ measurement modules are also available for EtherCAT use.
読込み中
読込み中