Digitizing module DiMod, one or multichannel for crash test dummies and other applications / DTI308

DTI308
主な特長/メリット
- Moving digitization to the sensor & higher integration density
- Downwards compatible with all DTI systems
- Allows for usage in a vast range of applications
- Better precision in capturing and processing signals
- Increased channel count and longer run time of the dummy recorder
- Reduced risk of failure due to function test and error analysis
The DTI308 offers analog-to-digital signal conversion with a focus on efficiency and adaptability. Its design, using embedded technology, ensures a compact, lightweight build that integrates into diverse systems.
This device stands out for its adaptability. Featuring electric adjustable gain and offset capabilities, it accommodates various sensors, broadening its applications across different fields. Its low power consumption not only enhances efficiency but also extends the dummy operational time by reducing heating and minimizing cooling time before crash tests.
Furthermore, the DTI308 simplifies firmware management with its built-in bootloader function, allowing quick updates from any location without disruptions.
In summary, the DTI308 represents efficiency, adaptability, and ease in analog-to-digital signal conversion.