High-insulating connecting cables, FPM black, M13x1 adapter – BNC pos. / 1900A15

1900A15
These high-insulating connecting cables are used for piezoelectric sensors with M13x1 adapter.
主な特長/メリット
- For use with piezoelectric sensors with M13x1 adapter
- Connectors: M13x1 adapter (sensor), different variants (amplifier)
- Robust FPM jacket with a cable outer diameter of 5.5 mm
- Customer specific lengths: 0.3 … 30 m
- Option with ground insulation available
Charge mode, high impedance piezoelectric measurement demands highly insulated coaxial cables and connectors, such as Type 1900A15, to ensure an insulation resistance greater than 10E13 Ω throughout the measuring chain. Only low-noise coaxial cables that produce very little triboelectricity during movement may be used. The connectors must be robust, sealed, and resistant to dirt. Kistler connectors have been developed specifically to meet these requirements and are made of stainless steel. Unlike galvanized connectors, they are not subject to any wear, and measurement reliability and accuracy are improved.
読込み中
読込み中