KiLogger adapters for connecting Miniloggers of the N4000 series to Crashlink2 / K3888A

K3888A
These adapters connect the N4000 Minilogger series from X2E to the CrashLink2 environment.
主な特長/メリット
- Crashproof design
- Trigger and supply voltage adaptation
- Battery buffering
- Supports all common automotive bus systems
- Number of interfaces for each bus customizable
The KiLogger adapts the data logger of the Minilogger N4000 Series to the CrashLink 2 bus. Depending on the Minilogger's configuration, this allows (for example) recording of commonly used data buses in the automotive sector such as CAN, CAN FD, LIN, etc. during a crash test. To perform the adaptation, the KiLogger adjusts the supply voltage, network connection and trigger signals from the CrashLink2 to the Minilogger so that it can be used in the Kistler crash environment. The integrated battery ensures that data can be recorded even if the power supply fails. 18 front-panel LEDs visualize the current status of the KiLogger and the Minilogger. Existing ML-N4000 Miniloggers can also be retrofitted with the KiLogger, provided that the Minilogger has a housing without cooling fins.
読込み中
読込み中