Magnetic mounting base for acceleration sensors / 8452A

8452A
Magnetic mounting bases offer a convenient, temporary attachment to a ferromagnetic test structure.
主な特長/メリット
- 10 - 32 thread
- Made of stainless steel
- L = 11.2 mm (0.44 in)
A notched mounting unit is available for mounting on curved surfaces. Magnetic bases find use in applications requiring vibration monitoring of large rotating machinery. Note that usage of some mounting bases can add considerable mass and reduce high-frequency response. Take extreme care when using magnetic mounting bases in order to avoid shock during ferromagnetic surface approach, which could cause irreversible damage to the sensor.
読込み中
読込み中