Mounting pins for piezoelectric load cells of Types 9340A / 9596A

9596A
These mounting pins facilitate the installation of piezoelectric load cells of Type 9340A into the standardized mounting bore of hand presses.
The mounting pin is screwed onto the piezoelectric force transducer via the M14 thread. The force transducer can now be easily inserted and fastened into the standardized mounting bore of the hand press using the clamping pin.
読込み中
読込み中