Sensor-actuator cables, M12 4-pin A-coded straight neg. – free cable end / 1700A129A

1700A129A
These shielded sensor-actuator cables are coated with halogen-free polyurethan and can be used for products with IO-Link interface.
主な特長/メリット
- Shielded cables
- PUR halogen-free
- Temperature range (cable, fixed installation): -25°C … 80°C
- M12 4-pin A-coded straight neg. – free cable end
undefined
読込み中
読込み中