Vision system for 100% inspection of serial parts and 750 parts/min / KVC 821

KVC 821
Optical glass table inspection system for 100% inspection of bulk, mass produced small parts, for quality assurance.
主な特長/メリット
- 100% control of dimensions and detection of surface defects
- Up to 8 cameras with resolutions down to the µm range
- Test cycle of up to 750 parts/min
- Sorting of good parts (OK) and rejects (NOK), classification
- Statistical quality evaluation
- Optional modules to complement processes
Precision and surface quality are the requirements for metal and plastic components in many industries. With the KVC 821 automatic inspection and sorting machine (machine vision inspection system), turned, pressed and molded components are fed to the test section. The test criteria for the 100% inspection are dimensions and surface properties. The components are presented to the cameras via a permanently rotating glass plate. With different camera configurations and the easy-to-use Kistler image processing software KiVision, the system can be adjusted to meet specific customer requirements. The software also enables the statistical analysis of the inspected components and the generation of quality reports.
読込み中
読込み中