Walkway elements for force plates of Type 9260AA / 9418A

9418A
Modular walkway elements for use with portable force plates on flat surfaces.
主な特長/メリット
- Easy installation
- No structural changes needed
- Anti-slip finish
- Versatile application
The walkway elements of Type 9418A together with the portable force plates of Type 9260AA allow for a modular installation of any flat walkway. Walkways and dummies are available in different sizes for the purpose. For visual and safety reasons it is important to have the same antislip finish on the force plates and the surrounding area. The walkway elements meet this requirement. Yellow ramps at the junction between floor and walkway offer additional safety. The elements can be leveled with screw feet to compensate for any unevenness of the floor. They are readily linked to each other with connectors to prevent slipping. To prevent any force shunts developing, a 3 mm gap remains between the force plates and walkway elements.
読込み中
読込み中