Angle thermocouple (400°C, Type J, depth 25 mm) / 6197A25

Angle thermocouple (400°C, Type J, depth 25 mm)
6197A25
18044482
  • Angle thermocouple with short response time to temperature changes for fast reactions in the controlled system
  • Robust against mechanical stress
  • Bend protection spring serves as mechanical protection
  • Type J iron / cupro-nickel acc. to DIN EN 60584 and ANSI 96.1
Upon request
On request
Measuring ranges
Temperature measuring range [°C]
0 … 400 °C
Product type
Pressure sensor type
Mold temperature sensor
Thermocouple type
J (Fe-CuNi)
Metrological characteristics
Measuring accuracy
DIN EN 60584
Certificates and Standards
Certification
none
Operation and installation
Minimal operating temperature [°C]
Minimal static operating temperature.
0 °C
Maximum operating temperature [°C]
Maximum static operating temperature.
400 °C
Applications
Monitoring and control in injection molding
Cable properties
Cable negative
White
Cable positive
Black
Cable included
Yes - fixed cable
Lead cross-section
0.22 mm2
Dimensions and materials
Depth
25 mm
Mounting size
5 mm
Angle thermocouple Type 6197A28 is perfect for monitoring variations in mold temperature and flow fluctuations or blockages of cooling channels. Angle thermocouples are beneficial wherever a straight cable outlet is not possible or not wanted, for example in hot-runner manifolds.
読込み中
読込み中