Connector set for maXYmos TL and NC measurement modules (MEM) / 5877AZ010

Connector set for maXYmos TL and NC measurement modules (MEM)
5877AZ010
18013952
  • Basic connector set for maXYmos process monitoring systems
  • 2 x D-Sub 25-pin pos.
  • 1 x D-Sub 15-pin pos., 1 x D-Sub 9-pin pos.
  • 1 x power connector 3-pin
ご要望に応じて
ご要望に応じて
Interfaces
Connector type
D-Sub 25-pole pos., D-Sub 25-pole pos., D-Sub 15-pole positive, D-Sub 9-pole positive
This connector set for the measurement modules (MEM) of maXYmos TL and NC process monitoring systems facilitates sensor cabling, digital I/0 and power supply. It contains the following connectors: two D-Sub 25-pin pos., one D-Sub 15-pin pos., one D-Sub 9-pin pos., and one power connector 3-pin. Note: does not include connectors for piezoelectric sensors
読込み中
読込み中