Cylinder pressure sensor (M10, 0 … 350 bar, 4 … 20 mA) for closed-loop combustion control (CLCC) / 6635A1

Cylinder pressure sensor (M10, 0 … 350 bar, 4 … 20 mA) for closed-loop combustion control (CLCC)
6635A1
18031904
  • Cylinder pressure sensor suitable for flush, shoulder sealed mounting
  • High measurement accuracy and reliability
  • Linearity ≤±0.5% FSO
ご要望に応じて
ご要望に応じて
Measuring ranges
Maximum measuring range [bar]
Maximum pressure value you want to measure.
350 bar
Product type
Pressure sensor type
Universal dynamic Pressure
Mechanical properties
Burst pressure
>2000 bar
Overload [bar]
500 bar
Metrological characteristics
Linearity
Linearity represents the maximum deviation/error between ideal and actual output signal characteristics in relation to the measurand in a specific measuring range. It is expressed in percentage of the range of measurement signal (Full Scale Output).
≤±0.5 % FSO
Influence quantities
Thermal sensitivity shift (250°C ±100°C)
≤±1.5 % FSO
Dynamical properties
Natural frequency
35 kHz
Certificates and Standards
Certification
CE, ATEX, IECEx
Operation and installation
Minimal operating temperature [°C]
Minimal static operating temperature.
-40 °C
Maximum operating temperature [°C]
Maximum static operating temperature.
350 °C
Tightening torque
15 N·m
Applications
Closed-loop combustion control (CLCC) for large engines
Cable properties
Cable included
Yes - fixed cable
Interfaces
Connector type
M12x1 8-pole positive
読込み中
読込み中
読込み中