Extension for cavity pressure sensors, Fischer 102 SE pos. to TNC pos., 1 m / 1662A1

Extension for cavity pressure sensors, Fischer 102 SE pos. to TNC pos., 1 m
1662A1
18000588
  • Cable material: PFA, green
  • Cable diameter: 2 mm
  • Cable length: 1 m
  • High insulation resistance
ご要望に応じて
ご要望に応じて
Electrical properties
High insulation
Yes
Low noise
Yes
Certificates and Standards
Degree of protection EN 60529 (sensor)
IP68
Operation and installation
Operating temperature range
-55 … 200 °C
Cable properties
Cable insulator
PTFE
Interfaces
Connection type (sensor)
Fischer 102 SE positive
Connection type (amplifier)
TNC positive
Dimensions and materials
Material
PFA
Cable diameter
2 mm
Cable color
Green
Predefined cable length
1 m
Cable for distance extension in single-channel mold pressure measurement. It is used with single-channel connectors (TNC output).
読込み中
読込み中