Connector extenders, short housing piezoelectric sensors, custom connectors, thread, and length / 6482A
6482A
The connector extenders of Type 6482A are available in different configurations and required for the mounting of short housing piezoelectric sensors.
Main features / advantages
- Connector extenders required for the mounting of short housing piezoelectric (PE) sensors
- Customizable connectors, thread, and length options
- Connector: BNC, TNC, UNF 10-32 neg. (Microdot)
- Thread: M7x0.75, 5/16-24 UNF
- Length: fixed length (10 mm) or custom length (13 to 200 mm)
- Max. operating temperature: 165°C (329°F)
undefined
Loading
Loading