Measurement modules for voltage (up to 60 V) and status / 5506A
5506A
These measurement modules for the KiDAQ data acquisition system (DAQ) are for voltage (up to 60 V) and status.
Main features / advantages
- 8 analog and 2 digital input channels
- Galvanic isolation 500 VDC
- A/D conversion: 20 kSps sampling rate per channel, 24 bit resolution
- Voltage measurement up to ±60 V
KiDAQ is a modular data acquisition system that is flexible in configuration and can be extended with further measurement modules. A major advantage of the KiDAQ data acquisition system is the interoperability with other Kistler measurement devices, such as LabAmp of Types 5165A and 5167A and the data acquisition software KiStudio Lab. Optionally, all KiDAQ measurement modules are also available for EtherCAT use.
Loading
Loading