Electromechanical NC joining module NCFC, servo press for weight optimized and compact NC joining module / 2163A

The NC joining module NCFC Type 2163A (in two sizes of 55 and 80 kN) with integrated strain gauge force sensor for force and displacement monitored assembly and joining processes.

2163A

The NC joining module NCFC Type 2163A (in two sizes of 55 and 80 kN) with integrated strain gauge force sensor for force and displacement monitored assembly and joining processes. Weight optimized compact joining module with lowest installation space for optimum weight especially for robots.
Main features / advantages
  • Weight optimized, ideal for robot applications
  • Compact dimensions
  • Single cable solution for the servo motor for easiest installation
  • High motion speed for short cycle times
  • Active deformation compensation for increased positioning precision
The weight optimized housings of the Type 2163A include a strain gauge force sensor with integrated amplifier circuit board. The motion is done by a threaded spindle driven by a servo motor connected via belt drive and gear box. An absolute encoder for precise positioning is integrated in the drive motor. The motor is an electrically commutated AC servo motor which is driven by a servo amplifier. This servo amplifier provides constant speed, independent of load. Standard functions like block pressing, position pressing and force feedback controlled pressing as well as intermediate positioning are supported. A holding brake for NCFC is available as an option. The NC joining module NCFC can be operated with the IndraDrive C servo amplifier in combination with maXYmos NC Type 5847. The communication between IndraDrive C and maXYmos NC takes place in real-time via SERCOS III. Several field bus slave interfaces are available onboard for customer controlling. PROFIBUS, PROFINET, EtherNet/IP or even EtherCAT can be used with the maXYmos NC at the customer's choosing. Quality data can be transmitted via the Ethernet interface through different protocols and a visualization via VNC or a data backup can be performed.
Loading
Loading