Mounting nuts and associated clamping rings / Mounting-Nut
![Mounting nuts and associated clamping rings / Mounting-Nut These mounting nuts are available in two different versions, M10x1 or 3/8-24 UNF. Corresponding clamping rings are separately available.](https://kistler.cdn.celum.cloud/SAPCommerce_Product_345x345/Placeholder_Products_Var_2.webp)
Mounting-Nut
These mounting nuts are available in two different versions, M10x1 or 3/8-24 UNF. Corresponding clamping rings are separately available.
Main features / advantages
- Mounting nuts with M10x1 or 3/8-24 UNF thread
- Dimensions: DxL (mm) 9x14.8
- Clamping rings (separately) with dimensions: DxdxL (mm) 7.1x5.7x0.7
undefined
Loading
Loading