Pluggable cylinder pressure sensors, 6.2 mm / 6124A

The robust cylinder pressure sensor Type 6124A is universally applicable and convinces with its high sensitivity and excellent thermodynamic properties.

6124A

The robust cylinder pressure sensor Type 6124A is universally applicable and convinces with its high sensitivity and excellent thermodynamic properties.
Main features / advantages
  • Shoulder-sealing installation
  • Low thermal shock error
  • Very low linearity deviation
  • Anti-strain design
  • Suitable for use in hydrogen combustion engines
Type 6124A piezoelectric cylinder pressure sensors use a PiezoStar crystal with high sensitivity in a compact sensor design. The optimal adaptation of the sensor to the new crystal package with pressure resistance design allows very low thermal sensitivity shift and excellent linearity. Good decoupling of the measuring element and an improved connection for the signal cable make these pressure sensors even more rugged: these are key factors in ensuring excellent signal quality, even with direct installation. The Type 6124A sensors are compatible to the mounting bore of the ground-isolated Type 6125C pressure sensors.
Loading
Loading