Piezoelectric welding force calibration transmitters, hybrid output signal analog ±10 V and IO-Link, Fz 10 kN (1000 daN) / 9831D

9831D
These smart welding force sensors combine analog and digital communication technology paving the way for Industry 4.0.
Main features / advantages
- Sensor elements based on piezoelectric technology
- Best-in-class measurement accuracy and repeatability
- Hybrid analog (±10 V) and digital (IO-Link) output signal
- Measure almost free of displacement, wear and fatigue
- Interchangeable inserts for e-caps according to ISO 5821
- Ready to use out of the box
The smart measuring systems Kistler Type 9831D with IO-Link technology are used for testing and calibration of electrode forces for robotic spot welding guns and machines. They combine analogue and digital communication technology for connection to PLC and conventional systems.
Most important performance features at a glance:
- Fast analog operation with 6.25 kHz bandwidth
- Fast IO-Link operation at COM 3
- High repetition accuracy
- Interchangeable inserts to fit different electrode shapes and diameters incl. quick-mount adapters
- Min. electrode distance of only 3 mm
- Mass-insulated design for highest safety standards
- Device status LED
- Invertible reset / operate pin mode
IO-Link features:
- Flexible low-pass and applicable high-pass filter
- Device core temperature sensor
- Welding current / voltage detection (Trigger 1)
Loading
Loading