Analog test stand electronics for RoaDyn measuring hub / 5633A1

Analog test stand electronics for RoaDyn measuring hub
5633A1
18005031
  • Test stand electronics for strain gauge based measuring hubs with up to 6 load cells
  • 24 channels
  • Fx, Fy, Fz: signal output of ±10 VDC per channel
  • High-precision power supply for sensors installed in the measuring hub
Upon request
On request
Product type
Product type
Electronics
Certificates and Standards
Load category
Passenger car, SUV, Commercial
Operation and installation
Applications
Tire testing

The analog test stand electronics Type 5633A1 is used in combination with RoaDyn S220, S260, S530 und S5xT measuring hubs for instrumenting tire test stands. The individual WFT signals are amplified and output as separate voltage signals. The measuring chain typically consists of measuring hub, connecting cable and analog test stand system Type 5633A1. The 24-channel designs allow connection of measuring hubs with up to six load cells. The analog test stand electronics system is mounted with four screws in an environment within the specifications. The system is connected to the measuring hub with connecting cable Type 1795A14 or 1795A24. It is connected to the customer's data acquisition system with an included D-Sub 37 pole pos. connector to allow custom assembly. A suitable power cable with two laboratory connectors is also included for the power supply. The analog test stand electronics is set up via an RS-232C interface.

Loading
Loading