Connecting cable for force plates, Fischer 9-pin pos. straight - Fischer 9-pin pos. angled, 10 m / 1686A10

Connecting cable for force plates, Fischer 9-pin pos. straight - Fischer 9-pin pos. angled, 10 m
1686A10
18000637
  • Connecting cable for force plates with charge output
  • Diameter: 5.6 mm
  • Connectors: Fischer 9-pin pos. straight – Fischer 9-pin pos. angled (90°)
  • Length: 10 m
Upon request
On request
Certificates and Standards
Degree of protection EN 60529
IP65
Operation and installation
Applications
Biomechanics and life sciences
Cable properties
Predefined cable length
10 m
Interfaces
Connection type (sensor)
Fischer 104 9-pole positive, 90°
Connection type (amplifier)
Fischer 104 9-pole pos.
Loading
Loading
Loading