Connecting cable for force plates, Fischer 19-pin pos. straight - D-Sub 37-pin neg., custom length / 1758ASP

Connecting cable for force plates, Fischer 19-pin pos. straight - D-Sub 37-pin neg., custom length
1758ASP
18000787
  • Connecting cable for force plates of Type 9286BA to DAQ systems of Type 5691A
  • Diameter: 8 mm
  • Connectors: Fischer 19-pin pos. straight – D-Sub 37-pin neg.
  • Length custom (0.2 to 30 m)
Upon request
On request
Certificates and Standards
Degree of protection EN 60529
IP63
Operation and installation
Applications
Biomechanics and life sciences
Cable properties
Configurable cable length
0.2 … 30 m
Interfaces
Connection type (sensor)
Fischer 104 19-pole positive
Connection type (amplifier)
D-Sub 37-pole negative
Loading
Loading
Loading