Connecting cable for force plates, Fischer 19-pin pos. angled - D-Sub 37-pin neg., custom length / 1759ASP

Connecting cable for force plates, Fischer 19-pin pos. angled - D-Sub 37-pin neg., custom length
1759ASP
18000789
  • Connecting cable for force plates of Types 9281EA and 9287CA to DAQ systems of Type 5691A
  • Diameter: 8 mm
  • Connectors: Fischer 19-pin pos. angled (90°) – D-Sub 37-pin neg.
  • Length: custom (0.2 to 30 m)
Upon request
On request
Operation and installation
Applications
Biomechanics and life sciences
Cable properties
Configurable cable length
0.2 … 30 m
Interfaces
Connection type (sensor)
Fischer 104 19-pole positive, 90°
Connection type (amplifier)
D-Sub 37-pole negative
Loading
Loading
Loading