Connecting cable for force plates, D-Sub 25-pin pos. - D-Sub 37-pin neg., 10 m / 1791A10

Connecting cable for force plates, D-Sub 25-pin pos. - D-Sub 37-pin neg., 10 m
1791A10
18000817
  • Connecting cable for force plates of Type 9260AA to DAQ systems of Type 5691A
  • Diameter: 8 mm
  • Connectors: D-Sub 25-pin pos. – D-Sub 37-pin neg.
  • Length: 10 m
Upon request
On request
Operation and installation
Applications
Biomechanics and life sciences
Cable properties
Predefined cable length
10 m
Interfaces
Connection type (sensor)
D-Sub 25-pole pos.
Connection type (amplifier)
D-Sub 37-pole negative
Loading
Loading
Loading