Triaxial accelerometer IEPE, KiVibe Miniature, TEDS, PiezoStar crystal, 500 g / Z22198E500A

The triaxial miniature IEPE accelerometer KiVibe Miniature fits tight spaces and lightweight structures.
Z22198E500A
18049220
  • Triaxial IEPE accelerometer with a measuring range of 250 g (7.7 mV/g)
  • Broad frequency bandwidth from 0.5 to 10900 Hz (±5%)
  • Minimal thermal sensitivity shift thanks to Kistler’s PiezoStar crystal technology
  • Case isolated design and TEDS
Upon request
On request

This triaxial miniature IEPE accelerometer with a measuring range of 500 g is designed for structural testing for example on satellites, printed boards, and components with limited mounting space. The integrated PiezoStar sensing element delivers a very low thermal sensitivity shift. This unique sensing element is combined with low noise electronics to provide a wide frequency bandwidth. The accelerometer is case isolated to guarantee low noise performance even with high electromagnetic interference, for example in electric motors. In addition, the welded titanium housing combines ruggedness and lightweight. The integral cable is attached to the sensor using a patented technology, combining robustness and easy handling for demanding installations. The cable is equipped with a four-pin industry standard connector (1/4-28 UNF pos.) and includes a Transducer Electronic Data Sheet (TEDS). 

Loading
Loading