Complete solutions for effective vehicle tests
Winterthur, February 2018 – Braking distance, driving behavior or durability: to measure variables such as these, flexible test systems and professional all-round support are more in demand than ever nowadays. Vehicle tests pose two major challenges: compliance with testing guidelines and identification of customers' individual requirements, which must then be met.

Kistler assists its customers with extensive all-round support and measuring solutions for universal use in demanding vehicle tests.
Kistler collaborates closely with development centers across the globe to support its customers with complete solution packages for testing. Our measurement technology experts cover the entire measuring chain – from the sensors and signal conditioning with commonly used interfaces, through to user-friendly software. Individually produced components (such as rims) and vehicle-specific adaptations complete Kistler's modular portfolio.
OEMs, tire manufacturers and suppliers benefit from the flexibility of additional capacity, tried-and-tested technology and a partner who is thoroughly familiar with the entire measuring chain from start to finish.
상담이 필요하신가요?
클릭 한 번으로 전문가를 만날 수 있습니다.