Stators for rotating dynamometer (RCD) measuring chain / 5236B
5236B
These stators are for the signal transmission from the rotor to the signal conditioner of the RCD system.
주요 특징 / 장점
- Part of the RCD system family Type 9170A and family Type 9171A
- Can be fixed through 2 holes
The rotor of the RCD system transmits digitized measuring signals to the stator contactless. The stator is fastened to the machine tool with a gap of a few millimeters.
로딩 중
로딩 중