New cloud-based software from Kistler combines Structural Health Monitoring with Weigh In Motion


Winterthur, April 2025 – With its new cloud-based software platform, Kistler can now offer complete Structural Health Monitoring (SHM) solutions – from sensor to data – in combination with Weigh In Motion (WIM). Bridge operators benefit from accurate and highly available data on the actual behavior of infrastructures and traffic loads and can use enhanced software functions for automated monitoring and alerting in the event of damages. In this way, the overall bridge performance is thoroughly assessed using site-specific information, enabling targeted interventions to enhance bridge condition, extend service life and ensure structural safety.

橋は世界中のほとんどの国でインフラの基幹となっています。老朽化、交通量の増加、過積載車両、異常気象など、多くの課題があります。今問われているのは、橋の所有者や運営者は、いかにして効率的かつ責任ある方法で構造物を守ることができるかということです。橋の寿命を延ばし、故障を防止することが主な目的であり、そのためには効率的な構造ヘルスモニタリング(SHM)ソリューションが必要です。

Bridge protection: combined Structural Health Monitoring and Weigh In Motion solutions from Kistler are easily installed.
Structural Health Monitoring and Weigh In Motion solutions from Kistler are easily installed to protect bridges and help operators to make well-informed decisions.

A complete Structural Health Monitoring solution for bridges

Determining and monitoring the structural condition of a bridge is very difficult using inspections only – these are merely qualitative and carried out at long intervals. For a comprehensive structural assessment there are many parameters to consider, such as vibration, strain, traffic load, wind and many more. Every bridge is different and requires an individual solution, tailored to its specific conditions and needs of the operator. A complete SHM solution from Kistler – from sensor to data – meets these challenges and provides 24/7 automated bridge monitoring and protection.

Most advanced WIM technology fully integrated into Kistler’s SHM 

The SHM system comes with the unique Weigh In Motion system from Kistler, which monitors traffic 24/7 and automatically determines axle and vehicle loads with the highest accuracy at any speed without disrupting traffic. Key traffic data is captured and made easily available on the SHM data platform, with information such as vehicle loads, overloaded vehicles and cumulated traffic loads passing the bridge. Kistler’s WIM systems integrate seamlessly with Structural Health Monitoring to provide a combined solution that delivers a perfectly synchronized data set for most advanced evaluation of the bridge structural parameters in combination with real traffic data.

All in one cloud-based software platform

The Kistler SHM cloud software stores all collected data securely and continuously. It can merge structural, environmental and traffic parameters in order to deliver a highly accurate picture of the changes in the bridge’s condition. All data is available anytime anywhere from the Kistler Cloud. Additionally, the cloud-based software platform offers a variety of special features that benefit bridge operators: Notifications and alarms deliver immediate information when conditions change, or defined thresholds are exceeded. Triggers can be set to easily collect relevant data sets in case of special events (event-based triggering) or on a regular basis (time-based triggering).

David Cornu, Head of Traffic Solutions at Kistler, says: "Our SHM & WIM systems ensure the collection of a comprehensive, robust, highly accurate and synchronized dataset, measuring all actions and resistances on the bridge. This allows for a direct comparison of the bridge’s capacity with the effective loads, providing an accurate insight into its overall performance."

Full service ensures perfect fit of combined SHM & WIM solution 

The new SHM software platform complements Kistler’s complete solution, which includes bridge-mounted sensors, data acquisition units, and cloud data management software for Structural Health Monitoring. With its combined WIM & SHM technologies, Kistler focuses on highest data quality, high data availability, ease of use, and compliance with bridge monitoring guidelines. The comprehensive solution for bridge protection can be used on any type of bridge and is easy to install, configure, and operate.

상담이 필요하신가요?

클릭 한 번으로 전문가를 만날 수 있습니다.