Connecting cable for multicomponent dynamometers, 8-wire, with braided steel, Fischer flange 9-pole pos., 5m / 1677AQ02

Connecting cable for multicomponent dynamometers, 8-wire, with braided steel, Fischer flange 9-pole pos., 5m
1677AQ02
18013675
  • Highly insulating dynamometer cable with 8 conductors
  • PFA cable in metal braided sheath, ø8 mm
  • Flange type: straight
  • Length: 5 m
요청 시
요청 시
Dimensions and materials
Predefined cable length
5 m
This is a highly insulating connection cable with a flexible metal-braided sheath for multi-component dynamometers with a Fischer 9-pin flange connector. It comes in a standard length of 5 m.
로딩 중
로딩 중