Connection cable for cavity pressure sensors, Fischer 102 SE pos. to Fischer 103 neg., 5 m / 1991A5

Connection cable for cavity pressure sensors, Fischer 102 SE pos. to Fischer 103 neg., 5 m
1991A5
18001075
  • Cable material: FPM, black
  • Cable diameter: 3.2 mm
  • Cable length: 5 m
  • High insulation resistance
요청 시
요청 시
Product type
Product type
Cable
Electrical properties
High insulation
Yes
Low noise
Yes
Operation and installation
Applications
Monitoring and control in injection molding
Cable properties
Cable insulator
PTFE
Interfaces
Connection type (sensor)
Fischer 102 SE positive
Connection type (amplifier)
Fischer 103 6-pole negative
Dimensions and materials
Material
FPM
Cable diameter
3.2 mm
Cable color
Black
Predefined cable length
5 m
Adapter cable, 1-channel to 4-channel, with a length of 5 meters.
로딩 중
로딩 중