Digital electronics for tire test stands, hub electronics, 5 kHz / 5260A2120 Hub Electronics TT 20Ch 1500Hz
5260A2120 Hub Electronics TT 20Ch 1500Hz
18037853
- Hub electronics for A/D conversion
- Low pass filter 1.5 kHz
- Sampling rate: 5 kHz
- For use with KiRoad TireTesting with analog or EtherCAT output
요청 시
요청 시
Product type
Product type
ElectronicsThe hub electronics Type 5260Ax120 is a multi-channel connection unit to digitize and transfer signals from RoaDyn Sxxx wheel force transducers. The electronics is used in combination with measuring hubs and KiRoad Tire Testing electronics (Type 9820A) on tire test stands.
로딩 중
로딩 중