Pretensioning disk for SlimLine sensors Type 9130C with M2 screw / 9410A0

9410A0
18007757
- Preloading disk for 9130C Slimline sensors
- Screw thread: M2x0.4, length: 8 mm
- Inner/outer diameter: 2.7 mm / 8 mm
- Disk thickness: 3.5 mm
요청 시
요청 시
This is a standardized mounting accessory for SlimLine sensors. With each preloading disk a fitting countersunk screw is supplied.
로딩 중
로딩 중