Process monitoring system maXYmos NC for NCFR joining modules / 5847B1

Process monitoring system maXYmos NC for NCFR joining modules
5847B1
18033953
  • Process monitoring system with integrated process control (sequencer)
  • 128 independent programs with up to 10 evaluation objects each
  • Real-time capability thanks to SERCOS III servo amplifier
  • On-board fieldbus interfaces (PROFIBUS, PROFINET, EtherCAT, EtherNet/IP)
요청 시
요청 시
Operation and installation
Applications
3C electronics manufacturing
This maXYmos NC process monitoring system Type 5847B1 controls, monitors, evaluates and documents characteristics of two measurands XY for joining and press-fitting processes in combination with NCFR joining modules of Type 2161A. The system is presenting statistics and protocols for measurement results (Q-DAS, CSV, PDF, XML, IPM 5.0, QDA9, QWX).
로딩 중
로딩 중