Speed enforcement system ES 8.0, additional flash unit BE1.3 / BE1.3

BE1.3
18037574
- Flash unit for highways, up to the 3rd lane
- Triggered via cable or wireless module
- Additional flash option
요청 시
요청 시
Operation and installation
Applications
Speed enforcementThe optional flash unit BE 1.3 is particularly suitable for use outside built-up areas or to illuminate multi-lane roads such as motorways. The flash can be triggered synchronously with the camera either via a cable or via a radio module.
로딩 중
로딩 중