Speed enforcement system ES 8.0, xenon flash unit BE2.0 with adjustable flash edge / BE2.0

BE2.0
18037575
- Adjustable xenon flash
- Adjustable light-dark boundary
- Can be operated separately, next to or above the camera
요청 시
요청 시
Operation and installation
Applications
Speed enforcementThe BE 2.0 flash unit is particularly suitable for use in built-up areas and at cramped measuring points. The flash can be conveniently controlled and aligned from the vehicle. The BE 2.0 can also be operated from inside the vehicle in conjunction with a camera.
로딩 중
로딩 중