Wideband Zener barrier, 24 V wideband / 5252A2

5252A2
18030422
- 24 VDC pass, 27.3 VDC clamp voltage
- Conforms to ATEX directives 94,9,EC and 2014,34,EU II 1GD IEC,EN60079-11; CSA Class I, Zone 0 and Class II, Zone 20
- Cut-off frequency: 6 MHz
- Applicable for Type 8852A Acoustic Emission (AE) measuring chain (Type 8152C AE sensor and Type 5125C AE coupler)
요청 시
요청 시
Zener barrier with a wideband of 24 V.
로딩 중
로딩 중