데이터 관리 및 프로세스 최적화를 위한 소프트웨어 솔루션

Software solutions for injection molders

Data management and process optimization

Kistler offers a portfolio of solutions to support the value chain in the injection molding process – ranging from sensor, installation and connection technology to process monitoring and control equipment as well as additional software solutions. 

Process data acquired via our monitoring systems contains valuable information. This data – which originates from production – provides the basis for injection molding manufacturers to reach reliable decisions. This is why the data also needs to be stored reliably and made available for visualization as well as further evaluation. Ideally, it is then used for documentation, continuous process optimization, and improvement of the injection molding production process. 

Modern database systems for process data are designed for large quantities of data, and they offer performance matched to their capacity. Machine learning algorithms are increasingly used to extract information based on extensive data: these algorithms also identify complex correlations in line with users' requirements, and process them according to users' specifications. Kistler offers appropriate software systems for all aspects of process data management in injection molding operations. Users of these solutions can be sure of maximum transparency – the key to arriving at sound and reliable decisions. 

Centralized Quality Documentation - AkvisIO IME

ComoDataCenter(CDC)는 사출 성형 애플리케이션을 위한 Kistler의 데이터 관리 소프트웨어입니다.
AkvisIO IME

AkvisIO IME hels you to manage quality-related data streams and configurations in injection molding. Further benefits are:

  • Secure and unlimited central data storage of all applications in one place
  • Fast access to historic data with various filter options
  • Availability of all measurement data with overlay option (up to 100 curves)
  • Trend view of process KPIs (standard  and customized) and evaluation results
  • Statistics – e.g. for process capability analysis
  • Central management of mold-specific monitoring configurations
  • Web based user interface with accessibility via any web browser even from your mobile devices
     

STASA QC — Optimizer

Stasa QC – Optimizer

A structured work flow is taken as the basis for calculating a process model that maps the setting parameters to multiple quality parameters – for example, dimensions, visual defects and other ratings that you define. The result is an optimized step point taking account of multiple criteria.

상담이 필요하신가요?

클릭 한 번으로 전문가를 만날 수 있습니다.