High temperature pressure sensors (700°C) for gas turbine monitoring and thermoacoustics, ø 12.7 mm / 6025B
![High temperature pressure sensors (700°C) for gas turbine monitoring and thermoacoustics, ø 12.7 mm / 6025B These differential piezoelectric pressure sensors are acceleration compensated and applicable for operating temperatures up to 1000°C.](https://kistler.cdn.celum.cloud/SAPCommerce_Product_345x345/6025B_web.webp)
6025B
These differential piezoelectric pressure sensors are acceleration compensated and applicable for operating temperatures up to 1000°C.
Main features / advantages
- Operating temperature: –55 … 700 °C
- Short time operating temperature: –55 … 1000°C
- Highest reliability
- Acceleration compensated
- Differential charge output
- Not pyroelectric
High temperature differential output pressure sensor to measure lowest pressure fluctuations in harsh environments up to 700°C and 1000°C short term. For applications in hazardous areas, the sensor is available with intrinsically safe Ex-ia and non-incendive Ex-nA certifications.
Loading
Loading