Strain gauge load cells for crash test dummies, femur, HIII-5th, HIII-50th, HIII-95th, SID-IIs / M506A6
![Strain gauge load cells for crash test dummies, femur, HIII-5th, HIII-50th, HIII-95th, SID-IIs / M506A6 The strain gauge dummy load cells of family Type M506A6A are designed to measure the forces and moments in the area of femur of the crash test dummies HIII-5% (HF), HIII-50% (H3), HIII-95% (HM) and SID-IIs (S2).](https://kistler.cdn.celum.cloud/SAPCommerce_Product_345x345/933-551_web.webp)
M506A6
The strain gauge dummy load cells of family Type M506A6A are designed to measure the forces and moments in the area of femur of the crash test dummies HIII-5% (HF), HIII-50% (H3), HIII-95% (HM) and SID-IIs (S2).
Main features / advantages
- Femur
- Six-axial (Fx, Fy, Fz, Mx, My, Mz)
- DTI or analog version
- Low linearity and hysteresis
- Compatible with structural replacement
- Polarities according to SAE J211/1
The family Type M506A6A dummy load cells are based on strain gauges using deformation bodies in which the forces and moments to be measured are introduced. To avoid linearity errors, the deformation paths are structurally designed for measuring purposes so that a very proportional behavior can be realized. The strain gauges applied to these bodies serves the transformation of mechanical loading to proportional changes in resistance measured by a Wheatstone bridge.
Loading
Loading