Strain gauge load cells, force sensors for medium tensile and compression forces, Fz max 0.5 to 200 kN / 4576A

These strain gauge load cells for tensile and compression forces of Type 4576A come with a compact construction which is designed for heavy-duty use in rough environments as well as for laboratory and test purposes.

4576A

These strain gauge load cells for tensile and compression forces of Type 4576A come with a compact construction which is designed for heavy-duty use in rough environments as well as for laboratory and test purposes.
Main features / advantages
  • Compact strain gauge load cells
  • 9 measuring ranges from 0 ... 0.5 kN to 0 ... 200 kN
  • Simple to mount force sensors
  • Measuring accuracy better than 0.25% FSO
Strain gauges are applied to the flexural diaphragms in the load cell and deliver a bridge output voltage that is directly proportional to the measurand during concentric load application. Load cells of Type 4576A operate using strain gauge technology. The measuring unit contains an applied strain gauge full bridge which converts the affecting energy to an electrical signal. A metric thread is cut in the middle axis through which the measurement force is fed either by means of a load button or an application-related screw part. Lateral forces within an angular range of ±2,5° to the horizontal can be neglected. In case of greater lateral forces, constructive methods must be taken to lead the lateral forces away from the sensor (for example by levers held by roller bearings or movable bearings). To obtain best results, the load cell Type 4576A must be mounted on a plane flat surface. The use of the integral screw holes guarantees a simple mounting possibility for the sensor. The strain gauge load cell is available with nine different measuring ranges from 0 ... 0.5 kN to 0 ... 200 kN.
Loading
Loading