Triaxial force sensors, ring force transducers, Fx, Fy, Fz (Fz max up to ±150 kN / 34 klbf) / 90x7/8C
![Triaxial force sensors, ring force transducers, Fx, Fy, Fz (Fz max up to ±150 kN / 34 klbf) / 90x7/8C High-precision triaxial force ring transducers for measurements along any direction of the three spatial axes. This triaxial force sensor series enables a simple and precise measurement of the three perpendicular components (x/y/z) of any arbitrarily directed, dynamic or quasi-static force.](https://kistler.cdn.celum.cloud/SAPCommerce_Product_345x345/932-948_web.webp)
90x7/8C
High-precision triaxial force ring transducers for measurements along any direction of the three spatial axes. This triaxial force sensor series enables a simple and precise measurement of the three perpendicular components (x/y/z) of any arbitrarily directed, dynamic or quasi-static force.
Main features / advantages
- Triaxial force sensors with wide frequency range
- Accurate measurement independent of the point of force application
- Compact ring force transducer
- Stainless, sealed sensor case
- Rugged multipole plug connection
The output of the piezoelectric triaxial force sensors is an extremely linear electrical charge over their entire measuring range – this load is directly proportional to the applied force. The ring force transducer housing contains one quartz ring per force component and can be precisely aligned and mounted due to its flattened sides. The simple and vibration-resistant design of the sensor is extremely stiff and, with its uniquely high natural frequency, enables the measurement of highly dynamic force processes. With two ceramic discs on the contact surfaces, a high coefficient of friction is guaranteed on the one hand and massinsulated installation in the machine structure is possible on the other. The magnitude of the measuring range of the shear forces in the x- and y-directions depends directly on the preload in the z direction and the resulting axial static friction. The signals are picked up via the design-protected, 3-pole connector plug V3 neg., which uses a positioning aid to ensure the exact assignment of the connector pins and protects against twisting.
Loading
Loading