High-insulating connecting cable, FPM black, KIAG 10-32 pos. int. – BNC pos., 2 m / 1983AD2

High-insulating connecting cable, FPM black, KIAG 10-32 pos. int. – BNC pos., 2 m
1983AD2
18000984
  • Connecting cable with black FPM jacket with 2 mm diameter
  • Connectors: KIAG 10-32 pos. int. – BNC pos.
  • Length: 2 m
  • Protection: IP65 (sensor) – IP40 (amplifier)
Upon request
On request
Mechanical properties
Bending radius [mm]
5 mm
Electrical properties
High insulation
Yes
Low noise
Yes
Certificates and Standards
Degree of protection EN 60529
IP65, IP40
Operation and installation
Operating temperature range
-20 … 200 °C
Temperature range
-55 … 200 °C
Cable properties
Cable insulator
PTFE
Predefined cable length
2 m
Interfaces
Connector type
KIAG 10-32 positive, BNC positive
Connection type (sensor)
KIAG 10-32 pos. int.
Connection type (amplifier)
BNC positive
Dimensions and materials
Material
FPM
Cable diameter [mm]
2 mm
Cable color
Black
Weight
44 g
Cable outer layer protection
none
Loading
Loading
Loading