Analog test stand electronics for tire test stands / 5633A

The analog test stand electronics Type 5633A1 are used in combination with RoaDyn S220, S260, S530 and S5xT measuring hubs for instrumenting tire test stands. The individual signals are amplified and output as separate voltage signals.

5633A

The analog test stand electronics Type 5633A1 are used in combination with RoaDyn S220, S260, S530 and S5xT measuring hubs for instrumenting tire test stands. The individual signals are amplified and output as separate voltage signals.
Main features / advantages
  • Analog test stand electronics for strain gauge based RoaDyn measuring hubs
  • 24 channels
  • Standard gain of 4 for signal output of ±10 VDC per channel
  • High-precision power supply for sensors installed in the measuring hub

The measuring chain typically consists of measuring hub, connecting cable and analog test stand system Type 5633A1. The 24 channel designs allow connection of measuring hubs with up to six load cells. The analog test stand electronics system is mounted with four screws in an environment within the specifications. The system is connected to the wheel force transducer with connecting cable Type 1795A14 or 1795A24. It is connected to the customer's data acquisition system with an included D-Sub 37 pole pos. connector to allow custom assembly. A suitable power cable with two laboratory connectors is also included for the power supply. The analog test stand electronics is set up via an RS-232C interface.

Loading
Loading