Inline charge voltage converters, 1-channel / 5050B

5050B
These 1-channel inline charge voltage converters allow the operation of charge sensors on an IEPE-compatible data acquisition system.
Main features / advantages
- 5 gain versions (0.1 … 25 mV/pC)
- IEPE-compatible
- Ideal for ceramic high-impedance accelerometers
The Type 5050B inline charge voltage converter contains a miniature charge amplifier that converts the charge signal from a high impedance piezoelectric sensor into a voltage signal at a low impedance output. This two-wire, single-ended device is available in five fixed gain settings (0.1, 0.5, 1, 10, and 25 mV/pC) with a frequency response of 0.5 Hz to 50 kHz (±5%). The charge voltage converter can be powered and operated with a Piezotron (IEPE) coupler or any IEPE-compatible data acquisition system.
Loading
Loading