Multi-channel connectors for cavity pressure measurement, 4 or 8 channels, 120°C / 1722A

The connectors allow the easy and comfortable connection of up to 8 sensors with single-wire or coaxial cables.

1722A

The connectors allow the easy and comfortable connection of up to 8 sensors with single-wire or coaxial cables.
Main features / advantages
  • Operating temperature: 0 ... 120°C
  • Mold detection up to 125°C
  • Simplified connection of up to 8 sensors
These simple solutions connect up to eight single-wire or coaxial sensors with the ComoNeo through a single cable. The integrated Mold Recognition simplifies loading of mold and article datasets into the ComoNeo, as well as the detection of connection errors. A 4-channel connector allows the connection of up to four sensors. The 8-channel connector is designed for the connection of up to eight sensors. Selection of the appropriate multi-channel connector can thus be determined by the grouping of the cavities. In the case of a mold with eight cavities, two 4-channel connectors can be fitted, i.e., one on each side.
Loading
Loading