Piezoelectric Press Force load cells, lightweight miniature force transducers, Fz 0 … 50 N to 0 … 20 kN / 9313AAX

9313AAX
These lightweight miniature compression force sensors are particularly suitable for measuring dynamic forces and quasistatic forces.
Main features / advantages
- Preloaded force transducers, ready to measure immediately
- Calibrated load cells for compression forces
- High sensitivity and very wide measuring range
- Easy adaptation using the axial threaded bores on both ends
- Extensive accessories for optimum force introduction
These Press Force load cells are based on the piezoelectric measuring principle. The force acting on the crystal element produces a proportional electric charge at the signal output. A measuring amplifier connected downstream to the sensor converts this charge into a process signal which can be evaluated. The particularly square shape of the sensor body and the force introduction at both ends via axial threaded bores bring advantages in special mounting situations. Tensile forces up to 10 % of the compression force range are measured. These ranges are not calibrated. However, they are often used for the detection of tool withdrawal forces, for example after press fitting processes. Preloaded and provided with practical adaptation options, the sensors are ready for immediate use. They come in two different sizes which not only differ in their dimensions but also in their measuring range.
Loading
Loading