Quartz modal force sensors with IEPE output, 22 … 22000 N / 9712B

9712B
The Type 9712B force sensor family measures dynamic events in a wide variety of applications.
Main features / advantages
- Low-impedance, voltage mode
- Rugged quartz sensor, stainless steel case
- Wide measuring ranges for compression and tension
- Hermetically sealed
- Conforming to CE
The 9712B family of quartz, piezoelectric load cells offers a wide selection of force measurement ranges for compression and tension. Minute incremental forces may be measured at any level in these ranges. These force sensors offer a high sensitivity as well as high rigidity and are capable of withstanding compression overloads from 20% to 400%. High force range units allow static calibration and short-term static response when used in constant ambient temperature. The low profile load cell incorporates a built-in impedance converter, allowing use in contaminated environments such as dust, dirt, or moisture without adverse effects on the signal transmission.
Loading
Loading