Strain gauge load cells for crash test dummies, femur, HIII-5th, HIII-50th, HIII-95th / M505A1

The strain gauge dummy load cells of family Type M505A1A are designed to measure the force in the area of femur of the crash test dummies HIII-5% (HF), HIII-50% (H3), HIII-95% (HM).

M505A1

The strain gauge dummy load cells of family Type M505A1A are designed to measure the force in the area of femur of the crash test dummies HIII-5% (HF), HIII-50% (H3), HIII-95% (HM).
Main features / advantages
  • Femur
  • Uniaxial (Fz)
  • DTI or analog version
  • Low linearity and hysteresis
  • Compatible with structural replacement
  • Polarities according to SAE J211/1
The M505A1A dummy load cells are based on strain gauges using deformation bodies in which the forces and moments to be measured are introduced. To avoid linearity errors, the deformation paths are structurally designed for measuring applications so that a very proportional behavior can be realized. The strain gauges applied to these bodies allow for the transformation of mechanical loads to proportional changes in resistance measured by a Wheatstone bridge.
Loading
Loading